2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 1536 3060175 hexalobular socket set screw M4x6

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal thread diameter
D [mm]
Nominal core diameter
D3 [mm]
Threaded pitch
P [mm]
Nominal length
L [mm]
Depth of counterbore min.
T [mm]
INNENSECHSRUN
A [mm]
D2 [mm]
1|M3x3
2|M3x4
3|M3x6
4|M3x8
5|M3x10
6|M4x3
7|M4x4
8|M4x6
9|M4x8
10|M4x10
11|M4x12
12|M5x4
13|M5x6
14|M5x8
15|M5x10
16|M5x12
3060167
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
3.000
2.387
0.500
3.000
0.800
X6
1.750
1.400
3060169
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
3.000
2.387
0.500
4.000
0.800
X6
1.750
1.400
3060170
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
3.000
2.387
0.500
6.000
0.800
X6
1.750
1.400
3060171
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
3.000
2.387
0.500
8.000
0.800
X6
1.750
1.400
3060172
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
3.000
2.387
0.500
10.000
0.800
X6
1.750
1.400
3060173
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
4.000
3.141
0.700
3.000
1.000
X8
2.400
2.000
3060174
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
4.000
3.141
0.700
4.000
1.000
X8
2.400
2.000
3060175
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
4.000
3.141
0.700
6.000
1.000
X8
2.400
2.000
3060176
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
4.000
3.141
0.700
8.000
1.000
X8
2.400
2.000
3060177
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
4.000
3.141
0.700
10.000
1.000
X8
2.400
2.000
3060179
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
4.000
3.141
0.700
12.000
1.000
X8
2.400
2.000
3060180
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
5.000
4.019
0.800
4.000
1.300
X10
2.800
2.500
3060181
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
5.000
4.019
0.800
6.000
1.300
X10
2.800
2.500
3060184
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
5.000
4.019
0.800
8.000
1.300
X10
2.800
2.500
3060185
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
5.000
4.019
0.800
10.000
1.300
X10
2.800
2.500
3060186
DIN 34827 CP
~ISO 4029
Steel 45 H
zinc plated blue
5.000
4.019
0.800
12.000
1.300
X10
2.800
2.500
顯示壓縮表示形式(17 Produkt)
訂購編碼3060175
ShorttextHexalobular (6 Lobe) socket set screws with cup point (DIN 34827 CP; ~ISO 4029), cl. 45 H, zinc plated blue
上次修改10.03.2025 09:13:53
單位

分類

ICS

21.060.10 Schrauben. Bolzen. Gewindestifte

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-11-03-03 制動螺釘,螺栓

ECLASS 10.1

23-11-03-02 無頭銷

ECLASS 5.0

23-11-03-02 02

ETIM 10.0

EC002349 Stud bolt

Standards

ISO-4x-40x-ISO 4029 ISO 4029